Publish your products
OKNOPLAST window WINERGETIC PREMIUM PASSIVE, single-sash balcony window with a low threshold Win Step
OKNOPLAST

OKNOPLAST window WINERGETIC PREMIUM PASSIVE, single-sash balcony window with a low threshold Win Step

WINERGETIC PREMIUM PASSIVE

With additional thermal reinforcement and 3-chamber sealed glazing units, the window conforms to the requirements for passive buildings.

  • 7-chamber sash and frames profiles with a depth of 82 mm.
  • Original OKNOPLAST solution designed for passive houses.
  • SpaceBlock thermal reinforcement – sash reinforcement with a thinkness up to 1.75, insulated with polyurethane foam.
  • Original rounded profile shape from the outside.
  • The “FOUR Seasons” multi-step tilt regulation system provides four additional tilt positions of the sash.*
  • Highly efficient Warmatec thermal frames.*
  • Quadruple glazing.*
  • Additional gasket in the frame and sash.

* Non-standard option.

Technical specification
  • Unique ref.OKNOPLAST_Winergetic_Premium_Passive_Single_Window_With_A_Treshold
  • Product familyWindows (PVC)
  • Product groupWINERGETIC
  • TypeObject (single object)
  • Date of publishing2019-10-04
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit