Publish your products
OKNOPLAST window WINERGETIC STANDARD, double-sash balcony window with a low threshold Win Step - fixed mullion
OKNOPLAST

OKNOPLAST window WINERGETIC STANDARD, double-sash balcony window with a low threshold Win Step - fixed mullion

WINERGETIC STANDARD

Classic design and comfort of use. Reduced heating costs due to low heat loss.

  • 7-chamber frame and sash profiles with an installation depth of 82 mm.
  • Classic, simple profile shape.
  • Advanced thermal insulation parameters.
  • Modern glazing packages made of 3mm thick glass.
  • Increased noise protection.
  • Additional gasket in the frame and sash.
  • Graded tilt FOUR Seasons.*
  • Highly efficient Warmatec thermal frames.*
  • The external aluminium cover completely covers the profile of the sash and frame, giving it an industrial look. Possible to paint overlays in a wide range of RAL colours.*
  • Optional smart home solutions SMART OKNOPLAST, packages: basic, smart, smart home, smart home premium and smart home voice.*

* Non-standard option.

Technical specification
  • Unique ref.OKNOPLAST_Winergetic_Standard_Double_Window_With_A_Treshold
  • Product familyWindows (PVC)
  • Product groupWINERGETIC
  • TypeObject (single object)
  • Date of publishing2019-10-04
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit