Publish your products
TracPipe® System | TracPipe PS-II - Male Adapter - 1-1/4" to 2"
TracPipe® System | TracPipe PS-II - Male Adapter - 1-1/4" to 2"
TracPipe® System | TracPipe PS-II - Male Adapter - 1-1/4" to 2"
TracPipe® System | TracPipe PS-II - Male Adapter - 1-1/4" to 2"
    OmegaFlex

    TracPipe® System | TracPipe PS-II - Male Adapter - 1-1/4" to 2"

    Our TracPipe® PS-II System

    A pre-sleeved, “one-step” gas installation system for underground, rooftop, or exterior wall applications. TracPipe PS-II can be installed under buildings, slab, roads, driveways—it’s perfect for gas installations in a variety of applications where speed, reliability, and safety are paramount.

    TracPipe PS-II flexible gas piping is constructed from standard TracPipe stainless steel flexible gas pipe encased in a polyethylene sleeve that acts as a vented containment system. 

    PS-II fittings are constructed from brass fittings with 1/8" NPT vent port to facilitate venting of the conduit sleeve when required by code.

    Specification

      • Part NumbersSizeWeight Lbs.
        FGP-UGF2-12501¼″5.15
        FGP-UGF2-15001½″6.45
        FGP-UGF2-20002"8.25

      Technical specification
      • Unique ref.pipe-fittings-tracpipe-ps-ii-straight-fitting-tracpipe-system-bolted
      • Product familyFlexible Gas Piping Systems
      • Product groupPS‑II Fitting, Straight
      • TypeObject (single object)
      • Date of publishing2026-10-15
      • Edition number1
      Classification
      • BIMobject CategoryHVAC - HVAC Piping

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States