Publish your products
TracPipe® System | Male Straight Fitting - 3/8" to 1"
TracPipe® System | Male Straight Fitting - 3/8" to 1"
TracPipe® System | Male Straight Fitting - 3/8" to 1"
TracPipe® System | Male Straight Fitting - 3/8" to 1"
TracPipe® System | Male Straight Fitting - 3/8" to 1"
TracPipe® System | Male Straight Fitting - 3/8" to 1"
    OmegaFlex

    TracPipe® System | Male Straight Fitting - 3/8" to 1"

    Self-Flaring Fitting

    TracPipe® System fittings are self-piloting fittings that attach TracPipe System CSST to traditional gas fittings and appliances. No special tools or additional parts required.

    Specification
    • Part NumberSize

      Weight Lbs.

      FGP-AF-S-375N3/8″(3/8″NPT).4
      FGP-AF-S-3753/8″(1/2″NPT).4
      FGP-AF-S-5001/2″.45
      FGP-AF-R500-7501/2" - 3/4" NPT0.5
      FGP-AF-S-7503/4″.6
      FGP-AF-R750-5003/4″ - 1/2" NPT0.6
      FGP-AF-S-10001″.8
      FGP-AF-R1000-7501" - 3/4″ NPT0.75

    Technical specification
    • Unique ref.pipe-fittings-tracpipe-straight-fitting-tracpipe-system
    • Product familyFlexible Gas Piping Systems
    • Product groupAutoFlare Fitting, Straight
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States