Publish your products
12MP Cloud IP Fisheye Camera OE-CC3214F12
OpenEye

12MP Cloud IP Fisheye Camera OE-CC3214F12

Equipped with a 12MP lens, the OE-CC3214F12 cloud camera features onboard recording, a dedicated analytics processor, and all the benefits of OpenEye Web Services.

Specification
  • Environment: Outdoor

    Maximum Resolution:12MP

    Maximum Framerate: 30

    Lens:1.95mm Fixed

    Field of View: 180°

    Pan/Tilt/Rotate:N/A

    Ingress Protection: IP67

    Impact Rating: IK10

    Alarm I/O: 1/1

    Power Source: PoE+ 802.3at / 12vDC

    Power Consumption: PoE+ 802.3at: TBD / 12vDC: TBD

    Operating Temperature:-40°~122°F (-40° ~ 50°C)

    Dimensions: W: 5.9 x H: 2.5 (150 x 65mm)

    Weight: 2.6lbs (1.2kg)

    Certifications: UL / cUL / UKCA / CE / FCC Part 15, Subpart B, Class A

    Country Of Origin: Taiwan

    NDAA Compliant: Yes

Technical specification
  • Unique ref.12mp-cloud-ip-fisheye-camera
  • Product familyCameras
  • Product groupFisheye
  • TypeObject (single object)
  • Date of publishing2026-03-12
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States