Publish your products
4MP Outdoor Mini IP Dome Camera oe-c1014d4-s
OpenEye

4MP Outdoor Mini IP Dome Camera oe-c1014d4-s

Equipped with person, vehicle, and line crossing analytics, the OE-C1014D4-S provides high quality images in a compact size.

Key features of OE-C1014D4-S

True Wide Dynamic Range- Quickly adapt to shifting light for consistent, high-quality imagery.

Paintable Snap On Cover- Match the environment with a snap-on paintable cover.

Adaptive IR- Optimal illumination & clear images in low-light environments.

Audio I/O- Enhance video surveillance with clear sound capture and playback.

4MP- Experience clear imagery with 4MP resolution, boosting your video quality.


Specification
  • Environment: Outdoor
    Maximum Resolution: 
    2688x1520
    Maximum Framerate: 
    30FPS @ 2688x1520
    Lens: 
    2.8mm Fixed
    Field of View: 
    101°
    Pan/Tilt/Rotate: 
    Pan: 3° ~ 360° Tilt: 0° ~ 68° Rotate: 3° ~ 360°
    Ingress Protection: 
    IP67
    Impact Rating: 
    IK10
    Alarm I/O: 
    1 / 1
    Power Source: 
    PoE (IEEE 802.3af) / DC 12V±25%
    Power Consumption: 
    Max 4.5W
    Operating Temperature: 
    -22°F ~ 140°F (-30°C ~ 60°C)
    Dimensions: 
    W: Ø4.3 x H: 3.2(Ø109 x 81mm)
    Weight: 
    0.99lb (0.45kg)
    Certifications: 
    UL / cUL / FCC
    Country Of Origin: 
    China
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.4mp-outdoor-mini-ip-dome-camera-oe-c1014d4-s
  • Product familyCameras
  • Product groupDome
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States