Publish your products
Sol Shade
PalmShield

Sol Shade

The Sol shade structure combines sturdy beams and a slatted roof design for the ultimate outdoor relaxation experience. Being outdoors on a sunny day can be very pleasant, but prolonged exposure to the sun's rays, which are packed with ultraviolet qualities, can cause sunburns and even skin cancer. Not to mention that it's easy to become dehydrated on especially warm days. In addition to sunscreen and regular access to drinking water, a great way to alleviate these risks is to take refuge beneath a sunshade. 

The Sol's individual components are highly rust-resistant, meaning the structure can endure rainwater, snow, and ice without suffering the effects of corrosion. All pre-finished with powder coating and assembled with PalmSHADE's dependable stainless steel hardware. The result is a professionally crafted shade structure that will comfort homeowners, park visitors, bus station clients, etc. for years to come. Check out our pre-existing rooftop designs, or collaborate with our staff to custom-create an original design! What's more, we design and customize shade structures to your site's specific needs!

Whether used as a rooftop amenity cover, outdoor lounge canopy, or architectural shade element, the Sol Shade Structure combines form and function to deliver a refined, long-lasting outdoor solution. Be sure to check out our broad selection of optional canopy add-ons below. Ante up your shade structure's visual appeal and comfort levels with a retractable screen, a sail, or a brightly colored canopy!

Specification
    • Modern Architectural Design: Streamlined aesthetic that complements office buildings, restaurants, and public spaces.
    • Durable Aluminum Construction: Engineered to withstand the elements with minimal maintenance required.
    • Customizable Dimensions & Finishes: Available in multiple sizes and colors to match your project’s specifications.
    • Optional Canopies: Increase your shade structure's style and comfort levels with one of our optional canopies.
    • Easy Installation: Modular system allows for quick and efficient setup on concrete, deck, or rooftop surfaces.
    • Sustainable & Low Maintenance: Aluminum construction eliminates rot, warping, and repainting needs.
Technical specification
  • Unique ref.Sol-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
Classification
  • BIMobject CategoryLandscaping - Pergolas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit