Publish your products
P-K MACH® Condensing Boilers
P-K MACH® Condensing Boilers
P-K MACH® Condensing Boilers
P-K MACH® Condensing Boilers
P-K MACH® Condensing Boilers
P-K MACH® Condensing Boilers

    P-K MACH® Condensing Boilers

    Customers trust Patterson-Kelley when they need a boiler that is reliable, efficient, and constructed of quality materials!

    The P-K MACH® condensing boiler is an ideal choice for a wide variety of commercial and industrial building applications, including new construction as well as retrofit projects.

    10:1 Mechanical Turndown Now Available

    Models: CM300, CM399, CM500, C750 , C900, C1050 , C1500H , C2000H, C2500, C3000, C4000

    Features:

    • Actual thermal efficiency up to 99%
    • All-purpose boiler suitable for condensing and non-condensing systems
    • Revolutionary new, fully independent cast sectional heat exchanger
    • Unique aluminum alloy resists corrosive condensate
    • New boiler room layouts and control methods
    • Certified low NOx performance
    • Low water-side pressure drop
    • Full modulation burner with 5:1 turndown
      • 10:1 Mechanical turndown available on Natural Gas (NG) models C750, C900, C1050, C1500, C2000
    • Variable speed combustion air blower
    • Automatically compensates for changes in air temperature and pressure
    • Certified at 3.5 inch Water Column minimum gas pressure
    • Optional outdoor, roof, and dual fuel models

    Advantages:

    • A viable option for existing system retrofits and new installations
    • Works well at low or high temperatures
    • Simplifies construction
    • Reduces overall plant life-cycle costs
    • Improves comfort
    • Enhances your system’s technical and economic performance
    • Extremely low electrical energy consumption increases potential savings
    • Dramatically improves cycle efficiencyPowerful new tool for building LEED® points
    • Qualify for utility rebates
    • Barely audible, even at high fire
    • Actual net thermal efficiencies may be achieved up to 99%
    • Water temperatures as low as 34° F

    Specification
    • Sized to get in and fit in.Installation time is reduced

      There’s no rigging required to put your P-K MACH® condensing boiler in any room of your building, whether it’s the basement or the penthouse. All P-K MACH® condensing boilers fit through a standard 36 inch doorway or a standard elevator.

      Our largest models (1,500,000 BTU/hr and larger) are equipped with wheels which means they can be moved by two people without a forklift. The narrow design of all P-K MACH® condensing boilers allow them to navigate corners and hallways with ease.

      P-K MACH® aluminum boilers are perfect for new installation and retrofit projects, requiring only 4 hookups–gas, water, electric and venting.

      Fire it up!

      MACH® boilers feature fully independent cast aluminum heat exchangers. Since aluminum is easier to cast than other metals, the result is increased heat transfer surface for higher efficiency. The aluminum heat engine easily sheds condensate thanks to the aluminum oxide barrier that forms during use for extreme corrosion resistance.

      The Aluminum Solution | Heat Engine

      P-K MACH® commercial boilers are CSA certified at 92% – 96% efficiency, with actual thermal efficiencies up to 99%.

      NURO® Touch-Screen Control SystemTurndown energy usage

      All of our boilers are equipped with the most intuitive interface in the industry, the NURO Touch-Screen Control. Designed to maximize efficiency, the NURO Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

    Technical specification
    • Unique ref.p-k-mach-condensing-boilers
    • Product familyCommercial Boilers
    • Product groupCondensing Boilers
    • TypeObject (single object)
    • Date of publishing2026-01-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers

    Region availability

    North America Asia
    Anguilla
    South Korea
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States