Completely packaged, the P-K THERMIFIC VELOX® boiler requires only five connections in an easy installation, even on combustible floors.
When it comes to small size and big output, the P-K THERMIFIC VELOX® boiler is hard to beat – Even the largest model can be moved through a 30″ doorway!
Multiple units can be installed together in small areas to meet virtually any heating load, making it ideal for retrofitting. Its state-of-the-art vertical design, utilizing a radial-fired, fan-assisted burner and heat exchanger, is the key to efficient performance. This design enables it to operate at a CSA certified thermal efficiency of 85% as a Category I non-positive, non-condensing appliance
Models: N750, N1000, N1500, N1700, N2000
Features
Advantages
Region availability
| North America | Asia |
|---|---|
Anguilla | South Korea |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |