Publish your products
Redi-Roof Standing Seam metal roof panel
Archived

Redi-Roof Standing Seam metal roof panel

4.7 out of 5 stars4.7(6 reviews)
Features
  • Available with or without offsets
  • Factory eave notching available
  • Herr-Voss corrective leveled
  • Labor-saving one-piece design
  • Stiffener beads available
  • 30-year non-prorated finish warranty
  • Panel lengths up to 45’

Redi-Roof may be specified in either a batten or standing-seam profile and is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical underlayments include plywood, nailboard insulation or equal. Panels are factory roll-formed in continuous lengths. Maximum panel length is 45’ and minimum panel length is 4’.

Trim

Redi-Roof may be specified in either a batten or standing-seam profile and is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical underlayments include plywood, nailboard insulation or equal. Panels are factory roll-formed in continuous lengths. Maximum panel length is 45’ and minimum panel length is 4’.

Redi-Roof panels feature an offset profile which adds strength and allows room for a hex head fastener. The clip, with its button-punched design, ensures an extra-snug fit. The one-piece design allows for ease of installation.

Installation

Redi-Roof panels shall be installed over solid decking with an underlayment of 30# (min.) roofing felt applied horizontally from eave to ridge. Panels shall be fastened using Petersen Aluminum nonpenetrating clips, fastening on 18” centers (max.). Minimum slope at 3:12 pitch. Redi-Roof batten panels cannot be lapped in the field. Consult a local architect/engineer for requirements of local codes and conditions.

Technical specification
  • Unique ref.roof-panel-pac-clad-redi-roof-standing-seam
  • Product familyRoof Panels
  • Product groupRoof Panels
  • TypeObject (single object)
  • Date of publishing2015-06-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 DescriptionRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit