Publish your products
Wall_Placo-Brasil_BR_95-70-400-ST12,5+GRX12,5-BR-LV70

Wall_Placo-Brasil_BR_95-70-400-ST12,5+GRX12,5-BR-LV70

Placo solutions made of Moisture Resistant Plasterboard and Glass wool ISOVER, with maximum performance against high humidity for interior wall and protected areas.

Specification
  • The Placo Moisture Resistant wall system consists of Placo Glasroc X and RU plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor or protected environment and can be applied in wet areas.

Technical specification
  • Unique ref.wall_placo_brasil_br_95-70-400-st125-grx125-lv70
  • Product familyLining
  • Product groupMoisture
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)3000
  • Depth (mm)95
Related
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)24.5
Classification
  • BIMobject CategoryBuilding Materials - Gypsum / Fiber / Drywall
  • IFC classificationWall
  • UNSPSC nameDrywall
  • UNSPSC code30161503
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code09 29 00
  • CSI MasterFormat 2014 TitleGypsum Board
  • OmniClass Number23-15 11 11 11
  • OmniClass TitleGypsum Board Fixed Partitions
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America
Brazil