Publish your products
CONTOUR 21 - Mirror 50 x (H) 70 cm
CONTOUR 21 - Mirror 50 x (H) 70 cm
    Porcher

    CONTOUR 21 - Mirror 50 x (H) 70 cm

    Mirror 50 x (H) 70 cm
    Specification
    • CONTOUR 21 - Mirror 50 x (H) 70 cm
    Technical specification
    • Unique ref.S5059
    • Product familyCONTOUR 21
    • Product groupMirrors
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)25
    • Width (mm)510
    • Depth (mm)665
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)6.95
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    Europe
    France