Publish your products
Double Swinging Door EI60-90
Double Swinging Door EI60-90
Double Swinging Door EI60-90
Double Swinging Door EI60-90
Double Swinging Door EI60-90
    Archived

    Double Swinging Door EI60-90

    PUERTAS GISMERO Fire Rated and Acoustic Doors are remarkable because of their high endurance and fire resistance, combining functionality, safety and design, with FREE DIMENSIONES and DESIGN.
    We have a GREAT VARIETY OF FRAMES that allow our products to adapt to the different types of partitions and to solve the finishing on any lining (marble, paneling, tiling, etc.).
    These door sets have from EI 30 to EI 120 ratings (integrity and insulation). They can also be acoustic rated (40 and 50 dB) and thermal rated (U value from 1.7 to 1.4 W/m².K). We have a variety of frames that allow our products to adapt to different types and thickness of partitions and to solve the finishing on any lining (marble, paneling, tiling, etc.), regardless of its opening direction.
    Among the factors contributing to its high quality performances are the use of 1.2 mm thickness steel plate, 80 mm leaves thickness, hydraulic door closers and three-bodies adjustable hinges, as well as the use of riveted nuts for the proper adjustment/tightening of hinges and hardware.
    We can provide pre-frames that allow the door to be placed in any kind of partition, either drywall or brick/blockwall.
    PUERTAS GISMERO doors can be fitted with different diameters of round oculus or square glazing, in several sizes and shapes upon request.
    With our doors we can provide a wide range of handles and all type of door hardware and accessories from the most prestigious brands, upon request.
    A great variety of finishing solutions, in galvanized, stainless or Corten steel, colour lacquering (on site), etc., give our doors a TOTAL VERSATILITY and adaptability also in dimensions, customizing all the options according to the customer requests and the most demanding technical performances.
    PUERTAS GISMERO acoustic doors can be both fire and acoustic at the same time. They are doubly homologated so that they can reach an acoustic attenuation of 50 dB (A) and a fire resistance of 120 minutes.
    • EI60
    • EI90
    • EI120
    Specification
    • Material option: • Stainless Steel, Galvanized Steel natural finished or color laquered (in site) • Fire-resistant Glass Oculus (EN 1364-1; EN 14449): EW/EI-60 Pyrobel 25 (60 Kg/m² 40 db (EN 12758)) EW/EI-90 Pyrobel 35 (81 Kg/m² 41 db (EN 12758)) EW/EI-120 Pyrobel 53 (122 Kg/m² 46 db (EN 12758)) • Steel plate thickness of 1,2 mm - 1,5 mm frame profiles thickness. • 4 Three-bodies adjustable hinges (Cilindrex 20x100 mm). • Riveted nuts for the proper adjustment/tightening of hinges and hardware. • Rockwool(EN 13501-1) interior panel of 145 Kg/m² density • Plasterboard (EN-520) with fibreglass reinforcement in both leaf sides; (1 board for EI-60 or 2 boards for EI-90) Physical Properties: Fire Resistance; Weight; Noise Reduction EI₂-60-C5; 45 kg/m² ; Up to 38 dB EI₂-90-C5; 60 Kg/m² ; Up to 45 dB EI₂-120-C5; 109 Kg/m² ; Up to 50 dB
    Technical specification
    • Unique ref.swd2_ei6090
    • Product familySwinging
    • Product groupDouble Leaf Door
    • TypeObject (single object)
    • Date of publishing2013-03-14
    • Edition number1
    • Width (mm)1200
    • Depth (mm)80
    Related
    • Material mainSteel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code05 51 23
    • CSI MasterFormat 2014 TitleMetal Fire Escapes
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit