Publish your products
ALDUS triple frame sidehung
Rationel
Archived

ALDUS triple frame sidehung

ALDUS are timber / composite windows and doors, manufactured in solid timber construction with an aluminum cladding that adds an extra shield against wind and weather, giving you natural timber inside and easy maintenance, year after year. ALDUS are energy efficient windows and doors, which through their design and slim construction reduce energy consumption. ALDUS is also suitable for Passive Haus and low-energy buildings. It can contribute to the heating of you home and help reduce your energy consumption. The Family ”ALDUS triple frame sidehung” consist of 4 types of windows with 4 predefined sizes and associated information about fire escape and values to be used in energy calculation. Sidehung windows are controlled with tracks and slides. Windows over 478 mm wide come with a handle controlled friction brake which allows the window to be fixed in any open position. Windows less than 478 mm wide will not have a friction brake. Sidehung windows can also be used for emergency exits.
Technical specification
  • Unique ref.B23-20
  • Product familyALDUS
  • Product groupWood/Aluminium
  • TypeObject (single object)
  • Date of publishing2014-12-01
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit