Publish your products
Memo Hugo Double Bowl Sink No Taphole Left Hand Bowl with Drainer Stainless Steel V2
Memo Hugo Double Bowl Sink No Taphole Left Hand Bowl with Drainer Stainless Steel V2
    Reece

    Memo Hugo Double Bowl Sink No Taphole Left Hand Bowl with Drainer Stainless Steel V2

    Tougher than coconuts, the Memo Hugo range of sinks can be chosen with complete confidence. With the Memo Hugo Double Left or Right Hand Bowl Sink and drainer, you've got it all, providing unlimited versatility for juggling all common kitchen tasks. Made from quality 304 Grade Stainless Steel, Hugo is as strong as he is versatile offering both inset and undermount installation.
    Technical specification
    • Unique ref.2403003
    • Product familyMemo
    • Product groupHugo
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)228
    • Width (mm)1274
    • Depth (mm)484
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit