Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
reece/products/5360880d-730f-4970-bd5d-5c4764812045
Home
Categories
Sanitary
Showers
Base Shower Set Anti-Vandal Chrome (3 Star)
Unavailable in United States
Reece
Follow
Base Shower Set Anti-Vandal Chrome (3 Star)
The Base Shower Set is a functional and classic shower set featuring anti-vandal handles, a great choice for builder's and a variety of bathroom projects.
Download
Technical specification
Technical specification
Unique ref.
9505432
Product family
Base
Product group
Base
Type
Object (single object)
Date of publishing
2023-01-30
Edition number
1
Links
Links
Product url
https://www.reece.com.au/product/-9505432
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download