Publish your products
D440, 50 Hz, Industrial Diesel Generator

D440, 50 Hz, Industrial Diesel Generator

Benefits & features

Rehlko premium quality

  • Rehlko provides one source responsibility for the generating set and accessories
  • The generator set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production-tested
  • The generator sets are designed in accordance to ISO8528-5 performance class G3 and accepts rated load in one step

Rehlko premium performances

Engines

  • Low fuel consumption thanks to a high technology common rail injection engine
  • A smaller footprint thanks to a high power density
  • Low temperature starting capability
  • Long maintenance interval

Alternator

  • Provide industry leading motor starting capability
  • Excitation system to permit sustained overcurrent > 300% In, during 10 sec
  • Built with a class H insulation and IP23

Cooling

  • A flexible solution using an electrical driven radiator fan
  • High temperature and altitude product capacity available

Control Panel

  • The Rehlko wide controller range provide the reliability and performances you expect from your equipment. You can program, manage and diagnose it easily and in an efficient way

Rehlko worldwide support

  • A standard three-year or 1000-hour limited warranty for standby applications.
  • A standard two-year or 8700-hour limited warranty for prime power applications.
  • A worldwide product support 
Technical specification
  • Unique ref.KPS-50-D440
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2021-01-12
  • Edition number1
  • Height (mm)1851
  • Width (mm)1500
  • Depth (mm)3470
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)2945
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

Europe Asia Africa Oceania North America South America
Åland Islands
Afghanistan
Algeria
American Samoa
Collectivity of Saint Martin
Colombia
Albania
Armenia
Angola
Cook Islands
Saint-Barthélemy
Falkland Islands (Islas Malvinas)
Andorra
Azerbaijan
Benin
French Polynesia
Sint Maarten
French Guiana
Austria
Bahrain
Botswana
New Caledonia
Belarus
Bhutan
Burkina Faso
Niue
Belgium
British Indian Ocean Territory
Burundi
Samoa
Bosnia and Herzegovina
Brunei
Cameroon
Tokelau
Bulgaria
Cambodia
Cape Verde
Wallis and Futuna
Croatia
Georgia
Central African Republic
Cyprus
India
Chad
Czech Republic
Iran
Comoros
Denmark
Iraq
Côte d'Ivoire
Estonia
Israel
Democratic Republic of the Congo
Finland
Jordan
Djibouti
France
Kazakhstan
Egypt
Germany
Kuwait
Equatorial Guinea
Gibraltar
Kyrgyzstan
Eritrea
Greece
Laos
Eswatini
Guernsey
Lebanon
Ethiopia
Hungary
Mongolia
Gabon
Iceland
Oman
Ghana
Ireland
Pakistan
Guinea
Isle of Man
Palestine
Guinea-Bissau
Italy
Qatar
Kenya
Jersey
Saudi Arabia
Lesotho
Latvia
Sri Lanka
Liberia
Liechtenstein
Syria
Libya
Lithuania
Taiwan
Madagascar
Luxembourg
Tajikistan
Malawi
Malta
Türkiye
Mali
Moldova
Turkmenistan
Mauritania
Monaco
United Arab Emirates
Mauritius
Montenegro
Uzbekistan
Mayotte
Netherlands
Yemen
Morocco
North Macedonia
Mozambique
Norway
Namibia
Poland
Niger
Portugal
Nigeria
Romania
Republic of the Congo
Russia
Reunion
San Marino
Rwanda
Serbia
Saint Helena
Slovakia
São Tomé and Príncipe
Slovenia
Senegal
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit