Publish your products
T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose
T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose
T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose
T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose
T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose
    Roca

    T-Multi Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose

    Switch built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket and 1.70 m PVC shower flexible hose. T- Multi collection features a minimalist design that enhances the modern shower space. Equipped with thermostatic functionality, ensuring precise temperature control and added safety. The T-Multi Switch option includes on-off buttons for easy control and intuitive use and water flow regulation, providing a smooth and effortless experience.
    Specification
    • Compatible products: A5E714AC00 Switch built-in thermostatic body (2 ways)
    Technical specification
    • Unique ref.5A714AXX0
    • Product familyFaucets
    • Product groupT-Multi
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    Related
    • Material mainBrassware
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit