Publish your products
PRISMA 1100 RH Base unit w/ 1 drawer and basin
Roca

PRISMA 1100 RH Base unit w/ 1 drawer and basin

4.6 out of 5 stars4.6(12 reviews)
Base unit with one drawer and right hand basin. Dimensions: Length: 1100 mm. Width: 460 mm. Height: 450 mm.
Specification
  • Base unit / Closing and opening system: Soft close drawers Base unit / Doors and drawers combination: 1 Drawer Base unit / Internal dividers Base unit / Internal drawers: 1 Base unit / Internal trays: 1 Base unit / Structure: Drawers Basin / Integrated shelf Basin / Shelf position: Left Basin / Taphole configuration: 1 Prepunched, 1 Taphole, 1 Prepunched Faucet installation: On the basin Installation type: Wall-hung Material / Base unit: Chipboard, MDF, Melamine Material / Basin: Vitreous china Space saving syphon included Includes 327541..0 Prisma Wall-hung or vanity vitreous china right hand basin Optional 816819409 Inspira Organizing box 816760001 Prisma Lateral towel rail for base unit 816820409 Inspira Organizing box 816761001 Prisma Set of 2 furniture hooks
Technical specification
  • Unique ref.855949xxx
  • Product familyFurniture
  • Product groupPrisma
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Height (mm)450
  • Width (mm)460
  • Depth (mm)1100
Related
  • Material mainVitreous china
  • Material secondaryMDF
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit