Publish your products
BERGEN 780 QUARZEX® single bowl kitchen sink
BERGEN 780 QUARZEX® single bowl kitchen sink
    Roca

    BERGEN 780 QUARZEX® single bowl kitchen sink

    4.9 out of 5 stars4.9(12 reviews)
    QUARZEX® single bowl kitchen sink Colours and finishes: Black and White
    Specification
    • Optional: 861104000 Soap dispenser 862190000 Rollmat stainless steel
    Technical specification
    • Unique ref.880180xx0
    • Product familyBergen
    • Product groupKitchen sink
    • Date of publishing2021-10-01
    • Edition number1
    • Height (mm)180
    • Width (mm)500
    • Depth (mm)780
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures