Publish your products
Bench DAGNY wall - DAG350
Bench DAGNY wall - DAG350
Bench DAGNY wall - DAG350

    Bench DAGNY wall - DAG350

    The DAGNY bench for walls is a sleek and robust seating solution that is mounted directly on top of a wall. The bench adds warmth and comfort to the space while blending naturally into both modern and classic outdoor environments.

    The park furniture is made in Sweden and produced with great care regarding design, functionality, and material selection. This results in furniture that withstands long-term use in public outdoor environments.

    The furniture series includes chairs, benches, sofas and tables. The construction is solid, featuring a steel frame and solid boards of Swedish pine.

    Specification
    • Product name: Bench DAGNY wall

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • For mounting on top of a wall

      Material

      • Pine, edge glued, lineseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Bolting (on top of wall)

      Width: 360 mm

      Length: 1810 mm

    Technical specification
    • Unique ref.bench-dagny-wall-dag350
    • Product familyDAGNY
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom