Publish your products
Bench PONGO - PON600
Bench PONGO - PON600
Bench PONGO - PON600

    Bench PONGO - PON600

    PONGO represents a distinctive furniture series, carefully designed to promote well-being and community in park environments, at picnic areas, in school areas or other selected locations in the city.

    The minimalist and yet functional design concept strives to offer a pleasant and easy-to-use furniture experience in urban environments, where both style and practicality are prioritized.

    To minimize transportation costs and promote sustainability, the product is delivered unassembled, which also contributes to more efficient transportation.

    As part of our commitment to offering Swedish-made furniture of the highest quality, we have chosen to make this furniture series available in Scandinavian linseed oil-impregnated pine (Royal treated). This choice not only enhances the aesthetics but also increases the resistance and durability of the furniture, resulting in a stylish furniture series with long durability.

    Specification
    • Product name: Bench PONGO

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Length: 1790mm

      Seat height: 490mm

    Technical specification
    • Unique ref.bench-pongo-pon600
    • Product familyPONGO
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit