Publish your products
Bench table D'ARC - DAR300
Bench table D'ARC - DAR300
Bench table D'ARC - DAR300
Bench table D'ARC - DAR300
Bench table D'ARC - DAR300
Bench table D'ARC - DAR300

    Bench table D'ARC - DAR300

    The D'Arc bench table is a sublime combination of graphically stripped-down design language and a unique, upside-down arch that not only creates a dynamic aesthetic but also gives the furniture a refreshing and interesting visual character.

    This playful arc shape is more than just design; it is a subtle balancing act that invites creativity and spontaneity. D'Arc thus becomes not just a piece of furniture but a place of community, an invitation to shared meals, work and study.

    D'Arc comes in a single or double version, and allows for further customization by offering seat and table tops in different materials such as steel or linseed oil-impregnated pine (Linax).

    D'Arc is an artistic meeting place that enhances the visual and user experience. Its design goes beyond the conventional, creating a place where function meets design with a touch of modern elegance.

    Specification
    • Product name: Bench table D'ARC

      Designer: Krook & Cjäder Design/Joel Karlsson, John Norberg

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Length: 1800mm

      Seat height: 450mm

    Technical specification
    • Unique ref.bench-table-darc-dar300
    • Product familyD'ARC
    • Product groupPicnic Tables
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom