Publish your products
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100
Lounge furniture LINNEA - LIN100

    Lounge furniture LINNEA - LIN100

    Linnea Lounge Chair is part of the Linnea series, developed to create both small, secluded seating areas and larger, social spaces in public environments. With a simple design and well-balanced proportions, the armchair offers a comfortable and inviting seating experience, where comfort and function interact in a natural way.

    The clear geometry and well-thought-out dimensions make the armchair easy to place in everything from parks and courtyards to entrances, workplaces and transit environments. Linnea Lounge Armchair can be used alone or in combination with Linnea Lounge Table to create coherent furniture groups that give the place a calm, modern character.

    With a robust construction in powder-coated steel and flax-impregnated pine, the armchair is developed to withstand the Nordic climate and daily use – all year round. Linnea is a series that gives freedom to design sustainable, welcoming and flexible lounge environments where people want to sit down for a while.

    Specification
    • Product name: Lounge furniture LINNEA

      Designer: Måns H Sjöstedt / Yellon

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting

      Width: 950mm

      Seat height: 450mm

    Technical specification
    • Unique ref.lounge-furniture-linnea-lin100
    • Product familyLINNEA
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit