Publish your products
Seating furniture CYLVIA 2 modules - CYL0M2
Seating furniture CYLVIA 2 modules - CYL0M2
Seating furniture CYLVIA 2 modules - CYL0M2
Seating furniture CYLVIA 2 modules - CYL0M2
Seating furniture CYLVIA 2 modules - CYL0M2
Seating furniture CYLVIA 2 modules - CYL0M2
Seating furniture CYLVIA 2 modules - CYL0M2

    Seating furniture CYLVIA 2 modules - CYL0M2

    Cylvia is a multifunctional piece of furniture that playfully combines seating, tables and surfaces for temporary use – all in one. Designed for the city’s open spaces – squares, schools, parks and courtyards – it invites design, durability and interaction to take centre stage. With Cylvia, every setting becomes an opportunity to create something unique: mix shapes, colours and functions to give the space its own identity.

    Cylvia is a versatile furniture series that can be easily adapted to the needs and character of any location. The series includes several different configurations, making it simple to create dynamic environments that encourage rest, interaction and creativity.

    With a robust construction in powder-coated steel and linax-impregnated pine, the furniture is developed to withstand the Nordic climate and everyday use – all year round.

    Specification
    • Product name: Seating furniture CYLVIA 2 modules

      Designer: Saferoad Citylife

      Produced by: Saferoad Citylife

      Material

      • Pine, edge glued, lineseed oilimpregnated (Linax)
      • Steel, hot galvanized

      Anchoring: Freestanding (can be bolted)

      Width: 630 mm 

      Height: 750 mm 

      Length: 2510 mm

      Seating height: 500, 750 mm

    Technical specification
    • Unique ref.seating-furniture-cylvia-2-modules
    • Product familyCYLVIA
    • Product groupOther seating furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom