Publish your products
Wastebasket TACK 60 L - TAC620
Wastebasket TACK 60 L - TAC620
Wastebasket TACK 60 L - TAC620
Wastebasket TACK 60 L - TAC620
Wastebasket TACK 60 L - TAC620

    Wastebasket TACK 60 L - TAC620

    TACK waste bins are a spacious and reliable solution for waste management in public outdoor environments. With a well-thought-out design that combines function and sustainable material choices, TACK contributes to reduced waste and increased recycling – a step towards a cleaner society.

    Well-thought-out design for easy handling
    The robust construction of the container provides stability and a long service life, while the ergonomic door that opens sideways makes emptying smooth and gentle – without any heavy lifting. Choose a garbage bag or inner bin and adapt it to the needs of the location. Clear stickers are included, making it easy to sort garbage correctly.

    The top is designed to prevent objects from being placed on top and causing litter to be thrown into the container. The top also acts as a protection against birds and unwanted access to the interior. For extra functionality, there are also variants with an integrated ashtray in the hood - perfect for environments where smoking occurs.

    Supplement with other fractions
    The product family also includes the DOGGE dog latrine, as well as the TACK 125 L waste bin. All waste bins in the TACK series can be combined for a complete sorting solution in parks and other public environments.

    Specification
    • Product name: Wastebasket TACK 60 L

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Lockable door

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Width: 340mm

      Depth: 340mm

      Height: 985mm

      Volume: 60 l

    Technical specification
    • Unique ref.wastebasket-tack-60-l-tac620
    • Product familyTACK
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit