Publish your products
Wastebasket TACK smooth 125 L - TAC140
Wastebasket TACK smooth 125 L - TAC140
Wastebasket TACK smooth 125 L - TAC140
Wastebasket TACK smooth 125 L - TAC140
Wastebasket TACK smooth 125 L - TAC140

    Wastebasket TACK smooth 125 L - TAC140

    TACK waste bins are a spacious and reliable solution for waste management in public outdoor environments. With a well-thought-out design that offers functional sorting and sustainable material choices, TACK contributes to reduced waste and increased recycling – a step towards a cleaner society.

    Well-thought-out design for easy handling
    The robust construction of the bins provides stability and a long service life, while the ergonomic door that opens sideways makes emptying smooth and gentle – without any heavy lifting. Choose a garbage bag or inner bin and adapt it to the needs of the location. The top is designed to prevent objects from being placed on top so that garbage is thrown into the bin. In addition, the top acts as a protection against birds and unwanted access to the inside.

    Flexible sorting for sustainable cities
    TACK is developed to meet today's demands for source sorting in public environments. By placing several containers next to each other, complete sorting stations are created that make recycling simple and obvious. Clear decals guide the user, and with options both with and without a drop-in door, the solution can be easily adapted to each location.

    Complement with other fractions
    The TACK product family also includes the DOGGE dog latrine, as well as the TACK 60 L waste bin, which is also available with an ashtray as an option. All waste bins in the TACK series can be combined for a complete sorting solution in parks and other public environments.

    Specification
    • Product name: Wastebasket TACK smooth 125 L

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Lockable door
      • Optional - decals for different factions
      • Variant with bag holder or inner barrel
      • Variant with drop-in door

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be cast in)

      Width: 500mm

      Depth: 500mm

      Height: 1020mm

      Volume: 125 liters

    Technical specification
    • Unique ref.wastebasket-tack-smooth-125-l-tac140
    • Product familyTACK
    • Product groupLitter Bins
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom