Publish your products
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel
    SAFIR

    SAFIR S400 Aéro Automatic Up-and-Over Communal Garage Door, Ventilated Panel

    4.7 out of 5 stars4.7(40 reviews)
    Custom-made automatic up-and-over door for communal garages. SAFIR's long-standing flagship product, with more than 40,000 doors installed in France over twenty-five years. Hydraulic drive and a wide range of panel finishes.
    Specification
    • Automatic up-and-over door for communal garages and car parks. Drive: hydraulic. Safety: sensing edge and contact strips active on opening and closing. Control: technical enclosure with electronic board and padlockable isolator. Signalling: three low-consumption LED flashing lights. Maximum dimensions: 5,700 x 2,900 mm. Maximum area: 12 sq m. Duty cycle: up to 1,000 cycles per 24 hours. Aéro panel infill with integrated ventilation. Options: reinforced security kit with three remote electromagnetic holders inaccessible from outside, reinforced + kit with two electromagnetic locks and two holders, timed restart, anti-noise kit. Made to measure in France.
    Technical specification
    • Unique ref.SFR010003
    • Product familyGarage doors
    • Product groupPorte basculante SAFIR S400 Aéro
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Garage

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit