Publish your products
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel
    SAFIR

    SAFIR Mélodia Automatic Up-and-Over Residential Garage Door, Timber Panel

    Custom-made automatic up-and-over residential garage door, designed to meet the requirements of French heritage architects. Single-piece panel, fully customisable.
    Specification
    • Automatic up-and-over door for detached houses. Drive: two 24 V motors, silent and smooth operation. Single-piece panel accepting insulated panels, smooth sheet or timber panels. Strap counterweight for panel balancing. Return track avoiding loss of clear passage height. Maximum dimensions: 5,000 x 2,400 mm. Maximum area: 10 sq m. Duty cycle: 60 cycles per 24 hours. Compatible with the requirements of the Architectes des Bâtiments de France, the French heritage authority. This reference is the timber infill version. Made to measure in France.
    Technical specification
    • Unique ref.SFR010012
    • Product familyGarage doors
    • Product groupPorte basculante SAFIR Mélodia bois
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Garage

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit