Publish your products
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels
    SAFIR

    SAFIR Séréna Residential Sectional Garage Door, Golden Oak Cassette Panels

    3.4 out of 5 stars3.4(15 reviews)
    Custom-made residential sectional garage door with 40 mm insulated panels. Finish, colour and window options are configurable, and an integrated wicket door is available.
    Specification
    • Residential sectional overhead door, made to measure. Panel: 40 mm insulated panels with polyurethane foam core and weather seals. Guidance: track system adaptable to different garage configurations, ball-bearing rollers. Balancing: springs at the lintel or at the rear depending on available space, spring-break devices integrated into the springs. Silent hinges. White hinges and fixings on the inner face. Suitable for large openings. Integrated wicket door available. Golden oak cassette finish. Operation: supplied manually operated or pre-equipped for a motor, motorisation optional. Options: Alunox windows with brushed aluminium stainless-look outer frame and translucent glazing, admitting light without visibility from outside. Made to measure in France.
    Technical specification
    • Unique ref.SFR010014
    • Product familyGarage doors
    • Product groupPorte sectionnelle SAFIR Séréna à cassettes chêne doré
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Garage

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit