Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
soinca/products/d63c1f5e-3a68-4392-a10c-80ac3f259949
Home
Categories
Landscaping
Outdoor Furniture
Wood garden bench
Available in United States
Soinca
Follow
Wood garden bench
Ingot steel structure - size 50x10 mm;
Central reinforcement Steel bar - size 40x5 mm;
15 strips of wood (Kâmbala) - size 1700X50X35 mm;
Download
Technical specification
Technical specification
Unique ref.
1770
Product family
Urban Furniture
Product group
Garden Benches
Type
Object (single object)
Date of publishing
2012-07-31
Edition number
1
Height (mm)
760
Width (mm)
1700
Depth (mm)
720
Links
Links
Product url
http://www.soinca.pt/item.php?id=114
Related
Related
Material main
Wood
Material secondary
Steel
Designed in
Portugal
Manufactured in
Portugal
Weight Net (Kg)
60
Classification
Classification
BIMobject Category
Landscaping - Outdoor Furniture
IFC classification
Furniture
UNSPSC name
Power Generation and Distribution Machinery and Accessories
UNSPSC code
26
Similar products
Allé Designs
Fresco Customizable Round Planter
Download
Forms+Surfaces
Eulo Seating
4.8
(
8
)
Download
Forms+Surfaces
Avivo Table
Download
Forms+Surfaces
Factor Chair
Download
Allé Designs
Fresco Customizable Rectangular Planter
Download
Forms+Surfaces
Avivo Chair
Download