Publish your products
FUNCTION LINE
FUNCTION LINE
    Solar
    Archived

    FUNCTION LINE

    FUNCTION LINE

    Dimmable and energy-efficient base cabinet luminaire with linear light and low installation height and with switch.

    Can be attenuated via push (230V) with pushbutton on luminaire and / or standard pushbuttons.

    Easy installation with double-sided adhesive tape, tiltable front and removable pressure clamps.

    Connection through back and ends.

    Specification
    • Material: Aluminium

      Light source: LED (included)

      Mounting: Cupboard

      Dimensions LxW: 580/870/1160 x 70

      Dimensions H: 30

      IP-Rating: IP21

      Voltage: 230V

      (Dimensions in mm)

    Technical specification
    • Unique ref.SolarLight_FUNCTION-LINE
    • Product familySolar Light
    • Product groupCabinet
    • TypeObject (single object)
    • Date of publishing2020-08-10
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit