Remotely capture broadcast quality Full HD images with smooth, silent PTZ and excellent low-light sensitivity.
The BRC-H800 remote camera combines uncompromising broadcast picture quality and smooth, silent PTZ operation with the flexibility of 3G-SDI and HDMI connections.
Designed for unattended operation, this compact but powerful robotic camera is an ideal complement to other broadcast cameras for capturing images in hard-to-reach or unobtrusive positions. It's equally at home in TV newsrooms, remote studios and on-air suites, auditoriums, houses of faith, courtrooms, classrooms, or sports stadiums. It's also particularly suited to efficient multi-camera set-ups, under the control of a single operator.
The 1.0-type Exmor R CMOS image sensor captures crisp, low-noise Full HD images at 60p, with excellent low-light sensitivity. The large image sensor also allows the creation of beautiful 'bokeh' effects with a shallow depth of field to suit any artistic intention.
Speedy, near-silent PTZ operation with 12× optical zoom accommodates wide-angle scenes and tightly framed close-ups, with Clear Image Zoom 24× (HD) extending this range even further without visible loss of resolution. In Tele Convert Mode, 24× zoom can be further doubled to 48× without losing HD resolution.
Broadcast-friendly features include dual tally lamps for on-air operation, while operational flexibility is enhanced with options for ceiling, table-top, or tripod mounting. There's also a broad range of video interfacing and remote control possibilities—plus support for PoE+ and genlock—for smooth integration into any broadcast, professional, or corporate AV environment.
The BRC-H800/1 and the BRC-H800/WPW are the US/Canada models which are bundled with the AC-UES1230MT AC power supply and cord. In all other regions the AC power supply and cord are sold separately.
Available in black as BRC-H800 and in white as BRC-H800/W (color availability may vary by country).
Region availability
| Europe |
|---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |