Publish your products
Shower column ZARZIS
SOPAL

Shower column ZARZIS

Shower column :

  • Bright and durable chrome finish NF EN ISO 1456.
  • Brass tube Ø24. 
  • Brilliant and easy to clean.
  • Comfort in use.
  • Orientable rain shower Ø200.
Specification
  • Shower column : 

    • Working pressure: from 1 to 10 bar.
    • Nominal flow rate: 18l/min at 3 bar.
    • Thermal resistance: 90°C max.
Technical specification
  • Unique ref.10A7A04
  • Product familyShower column ZARZIS
  • Product groupShower column
  • TypeObject (single object)
  • Date of publishing2022-01-21
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City