Publish your products
Ducted Fume Hood
Ducted Fume Hood
Ducted Fume Hood
Ducted Fume Hood
Ducted Fume Hood

    Ducted Fume Hood

    Ducted Fume Hood

    Ducted fume hoods keep labs and workshops safe by evacuating harmful particulates and fumes with mechanical air handling. Fume hoods can be used to filter hazardous chemicals, solvents, powders, and volatile organics.

    Standard sizes
    Widths: 18", 24", 30", 40", 50", 60", 70"
    Depths: 24"
    Heights: 25"

    • Fume hoods can be used in any laboratory or workshop setting where caustic and harmful substances are handled
    • Multiple width options ensure that the product will fit into your laboratory design
    • Clear polycarbonate front allows users to easily look inside the hood to work


    To use this family, insert it into your project from the Fetch app and enter a width to set the interior width. The family will automatically scale to meet your specified dimensions. The exhaust outlet will also scale to match the manufacturer's specifications. Exhaust airflow settings can be adjusted in the type menu, where users can set the CFM and loss coefficient.
    Specification
    • Construction
      • Sides, back, and top constructed from white acrylic plastic
      • Base is made of non-reactive high-density polyethylene
      • Front screen and curtain made of clear polycarbonate
      • Exhaust outlet connections range from 4" to 6" depending on the width of the unit
      • Optional curtains can be added to the front opening to provide more secure storage
      • Vent Hoods can also include LED Lights and anti-static vinyl curtains on request
      • Maximum operating temperature of 170 degrees Fahrenheit
      • End user is responsible for ensuring all local codes and regulations are met for exhaust ventilation
    Technical specification
    • Unique ref.SSG_Fume_Hood_Ducted_PLA
    • Product familyEducation
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2024-04-27
    • Edition number1
    • Height (inches)25
    • Depth (inches)24
    Related
    • Material mainAcrylic
    • Material secondaryPolyethylene
    Classification
    • BIMobject CategoryMedical - Laboratory Equipment
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 53 13
    • CSI MasterFormat 2014 TitleLaboratory Fume Hoods

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States