Publish your products
Laboratory Drying Rack Epoxy Pegboard
Laboratory Drying Rack Epoxy Pegboard
Laboratory Drying Rack Epoxy Pegboard
Laboratory Drying Rack Epoxy Pegboard
Laboratory Drying Rack Epoxy Pegboard
Laboratory Drying Rack Epoxy Pegboard

    Laboratory Drying Rack Epoxy Pegboard

    4.0 out of 5 stars4.0(7 reviews)
    Epoxy Resin Drying Rack

    Epoxy Resin drying rack. Each rack is designed as a pegboard to hold lab equipment as it drys. Epoxy Resin is sustainable in laboratory areas

    Standard sizes
    Widths: 18", 30", 36"
    Depths: 1"
    Heights: 24", 30", 36"

    • Pricing is INCLUDED in model
    • Cost estimate updates dynamically with changes made to the model
    • Highly flexible model to add larger configurations if desired


    Family DesignThe SSG pegboards are designed to be highly flexible and adaptable with each model built to reflect its real world counterpart. Once loaded, each model has a variety of different size types to choose from. Simply select the size you wish to use and then place it into your model.In addition, each model comes with a high level of information built in. Each model has a worst case budget price which updates as you manipulate the model. Thus allowing the designer and client to quickly understand where all the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.
    Specification
    • Sustainability
      • Epoxy surfaces and sinks are eligible for several LEED credits including: Point of Manufacture 5.1 & 5.2, Point of Extraction 5.1 & 5.2, Recycled Content MR 4.1, VOC Content EQ 4.1, Certified Wood.
      Construction
      • Several different edge styles and sizes.
      • Drop-in sinks or undermount sinks available.
      • Feature excellent physical, chemical, stain, and heat resistance, and will not delaminate, swell, or spall. Work surfaces have a smooth, low-glare exterior with a standard drip groove, feature a standard beveled edge finish.
    Technical specification
    • Unique ref.SSG_Rack_Drying_EPX
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-09-25
    • Edition number1
    • Depth (inches)1
    Related
    • Material mainEpoxy
    Classification
    • BIMobject CategoryMedical - Laboratory Equipment
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code22 42 00
    • CSI MasterFormat 2014 TitleCommercial Plumbing Fixtures
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States