Publish your products
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker
Day Use Metal Locker

    Day Use Metal Locker

    Day Use Metal Locker

    Day use lockers provide secure and flexible storage for a variety of uses. Modular day use lockers can be used in offices, spas, fitness centers, or any facility that uses a shift schedule. The locker's keypad lock can be reprogrammed in between each use, allowing multiple people to use the same opening over the course of a day.

    Standard sizes
    Widths: 12", 15", 18"
    Depths: 12", 15", 18", 24"
    Heights: 24", 36", 54", 60", 72"

    • Day use lockers are popular in spas, fitness centers, offices, and any facility on a shift schedule
    • Modular design makes it easy to build locker walls, islands, or even islands
    • Keypad or RFID lock keeps belongings secure while in use
    • Select from 1 to 3 columns and 1 to 5 tiers for your ideal storage solution


    This family is designed to integrate seamlessly into your ongoing Revit project. Select the family from the Fetch app and click inside your Revit project to place a unit. The easy-to-use parameters in the Dimensions category of the properties browser will help you select the opening width and depth and the overall locker height. The parameters in the Construction category of the properties tab can be used to choose between more options, such as the number of columns and tiers, lock types, mail slots, finish panels, and toe kicks.To explore custom size options or to see more columns or tiers, check the CUSTOM_Dimensions box. This will allow you to enter any dimension, column, or tier number to create custom solutions for your particular space. Please note that custom products cannot be priced inside of Revit and will require consultation with your SSG sales rep.
    Specification
    • Construction
      • Heavy-duty 18 gauge steel frame
      • Fully-welded top, bottom, and sides
      • Finished with a high-quality, scratch-resistant powder coat
      • Doors come in solid steel, perforated steel, laminate or wood
      • Doors use a wraparound steel and nickel hinge that opens up to 110 degrees
      • Single, double, or triple column configurations
      • Each column can be divided with mechanically fastened, fixed-position shelves up to 5 tiers (4 shelves)
      • Lock options include RFID, keypad, mechanical, hasp, keyed, or no lock
      • Optional accessories include sloped tops, number tags, ventilation, and interior hooks or garment bars
      • Level base is 4" tall (standard), constructed of 18 gauge steel, and can be flush or recessed from the frame
    Technical specification
    • Unique ref.SSG_Locker_Day_Use_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2024-05-04
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit