Publish your products
SP200 U Public
Steelpro

SP200 U Public

4.5 out of 5 stars4.5(13 reviews)
Steelpro’s SP200 staircase system is one of a kind. Stairs are always delivered premade and only requires assemble at the construction. The whole product is made of aluminium parts that are manufactured using extrusion technique, cut and bolted together. This pre thought concept leads to a very stylish and reliable product.
Technical specification
  • Unique ref.sp200_u_public
  • Product familyStair Systems
  • Product groupSP200
  • TypeObject (single object)
  • Date of publishing2015-06-15
  • Edition number1
  • Height (mm)3000
  • Width (mm)1200
  • Depth (mm)400
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair