Publish your products
Aluminum Ships Stairs
Aluminum Ships Stairs
Aluminum Ships Stairs
Aluminum Ships Stairs

    Aluminum Ships Stairs

    4.7 out of 5 stars4.7(43 reviews)

    This stair solves:

    • Ships Stairs (ships ladders) for rooftop access, mezzanine access, or crossover obstacles
    • Four types of Ships Stairs (ships ladders): walk-thru, to roof hatch access, to a platform, or crossover with a platform in the middle
    • Uses less floor space (footprint), if not feasible to use standard stair
    • Easier climb than a vertical ladder

    Reduce Costs and Increase Quality

    Reduce maintenance costs by using an aluminum stair which is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to steel stairs that corrode over time.  Reduce installation costs by using an aluminum stair which is a third the weight of steel, so it is easier to install, requiring less equipment.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed OSHA 1910 Subpart D design criteria.  Without the correct stair, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Material

    The standard aluminum mill finish will not rust or stain the surrounding structure.  Powder Coating is available to match the surroundings or stand out for safety. Clear Anodizing is available to increase corrosion, abrasion, and wear resistance.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.  

    Key Details of Stair

    • Fully Welded construction used throughout
    • 6" x 1.95" x .225" aluminum channel stringers for heights over 12'
    • 5" x 2" x 3/16" aluminum channel stringers for heights 12' and under
    • Treads are deeply serrated aluminum channel (standard) both welded and bolted to the stringer, bar grating treads available
    • Treads tested to withstand over 2700-pound loading per tread
    • Handrails on both sides, 1-1/4" Sch 40 Aluminum Pipe
    • 60 to 70-degree pitch
    • Treads widths up to 44" (clear tread)
    • Ladder Safety Post available for roof hatch exit
    • 5 Year Warranty
    Specification
    • SECTION 05 51 33.16

      INCLINED METAL LADDERS

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Aluminum Ships Stairs.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 50 00 - Metal Fabrications: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. OSHA 1910.25: Stairways.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01 30 00.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      C. Shop Drawings for Stairs:

      1. Plan and section of stair installation.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store products in manufacturer's unopened packaging until ready for installation.

      B. Store stair until installation inside under cover. If stored outside, under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: Five years against defective material and workmanship, covering parts only, no labor or freight. Defective parts, if deemed so by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant which warrants same.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

      B. Substitution requests will be considered in accordance with provisions of Section 01 60 00.

      2.2 ALUMINUM SHIPS STAIR

      A. Aluminum Ships Stair and Components: Stair, mounting brackets and handrails on both sides.

      1. Model: SL-** (** = height in vertical inches) Aluminum Ships Stair as manufactured by Precision Ladders, LLC.

      2. Capacity: Unit shall support a 1,000 lb (454 kg) total load without failure.

      3. Degree of Incline: 60 to 70 degrees.

      4. Performance Standard: Units designed and manufactured to meet or exceed OSHA 1910.25.

      B. Components:

      1. Stair Stringer: 5 inch by 2 inch by 3/16 inch (127 mm by 51 mm by 5 mm) extruded 6005-T5 aluminum channel.

      2. Stair Treads: 5-3/16 inch by 1-1/8 inch by 1/8 inch (131 mm by 29 mm by 3 mm) extruded 6005-T5 aluminum with serrated slip resistance surface standard. 1-1/4 inch by 1-1/4 by 1-1/4 inch angle welded to underside of treads. Treads shall be welded and bolted to stringer with 1/4” stainless steel bolts.

      3. Stair Mounting Brackets:

      a. Floor Brackets: 2 inch by 3 inch by 1/4 inch (51 mm by 76 mm by 6 mm) aluminum angle.

      b. Top Bracket: 4-3/4 inch by 5 inch by 1/4 inch (121 mm by 127 mm by 6 mm) aluminum angle.

      4. Handrails: 1-1/4 inches (32 mm) Schedule 40, 6005-T5 aluminum pipe provided with internal aluminum fittings.

      5. Platform:

      a. Surface: Platforms 9 Sq Ft or less shall be made of standard tread material. Platforms larger than 9 Sq Ft shall have a bar grating surface.

      b. Toe Boards: 4 inch by 1/4” 6005 T-5 aluminum.

      c. Handrails: 1-1/4 inches (32 mm) Schedule 40, 6005-T5 aluminum pipe provided with internal aluminum fittings.

      6. Finishes:

      a. Standard: Mill finish on aluminum stair components.

      b. Optional Finishes

      1. Powder Coated

      2. Clear Anodized

      C. Options

      1. Tread material: bar grating and various types of formed plate.

      2. Extend-A-Rail, ladder safety post attached to one side of stair to assist the climber in entering or exiting a hatch.

      3. 42 inch handrail extension (walk-thru) for accessing platforms, landings or elevated work spaces.

      4. Crossover stairs with platform between two stairs.

      2.3 FABRICATION

      A. Completely fabricate stair ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      B. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with approved submittals.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Technical specification
    • Unique ref.ships-stairs
    • Product familyStairs
    • Product groupShips
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States