Publish your products
SP200 U Residental
Steelpro

SP200 U Residental

4.4 out of 5 stars4.4(7 reviews)
Steelpro’s SP200 staircase system is one of a kind. Stairs are always delivered premade and only requires assemble at the construction. The whole product is made of aluminium parts that are manufactured using extrusion technique, cut and bolted together. This pre thought concept leads to a very stylish and reliable product.
Technical specification
  • Unique ref.sp200_u_residental
  • Product familyStair Systems
  • Product groupSP200
  • TypeObject (single object)
  • Date of publishing2015-06-15
  • Edition number1
  • Height (mm)3000
  • Width (mm)1200
  • Depth (mm)400
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit