Publish your products
Storax ventilation Louvre ST-415va
Storax ventilation Louvre ST-415va

    Storax ventilation Louvre ST-415va

    The closable frame grille with V-blades is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 6 × 6 mm, while stainless steel wire mesh 304 with a mesh size of 2.3 × 2.3 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
    Specification
    • Material The closable frame grille with V-blades is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 6 × 6 mm, while stainless steel wire mesh 304 with a mesh size of 2.3 × 2.3 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 20 mm and the flange width can be supplied in 24, 28 or 32 mm. The minimum production dimensions are 200 × 130 mm. When ordering, the total dimensions, width × height in millimetres, must be specified as the overmeasure. The grille can be combined with closable units of 100, 130 and 150 mm or with an insulated aluminium access door type 415/D up to a maximum size of 400 × 400 mm. Operating options Each module can be equipped with one operating mechanism: a rotary knob (standard), rod control, cord control or motorised operation. Typical applications This grille is suitable for classrooms where adjustable ventilation is required.
    Technical specification
    • Unique ref.st-415va
    • TypeBuilding Material
    • Date of publishing2025-12-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Louvers

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit