Publish your products
FD80-H Sliding Door System
FD80-H Sliding Door System
FD80-H Sliding Door System
FD80-H Sliding Door System

    FD80-H Sliding Door System

    Damper equipped for soft and silent closing at the end (certain models only).
    Surface mounted for faster installation: No boring required on door.
    Easy door installation: simply hang the door onto the rollers.
    Each model passed 200,000 open and close cycles in a private test.

    Specification
    • Door Weight : Max. 80 kg/Door
      Door Thickness : Min.30mm
      Door Width : 784 - 1500 mm*  850-1500 mm**
      Door Height : Max. 2700 mm
      Height Adjustment : ±4 mm
      *Whenthedoorheightis2500mmorless.**Whenthedoorheightis2501-2700mmorless.

    Technical specification
    • Unique ref.FD80-H_DSC_MK_US
    • Product familySliding Door Systems
    • Product groupSurface‑Mount, Pocket-Door Sliding Hardware
    • TypeObject (single object)
    • Date of publishing2024-05-20
    • Edition number1
    Related
    • Material mainZinc
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryDoors - Hardware
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 19 11 21 19
    • OmniClass TitleDoor Latches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit