Publish your products
B-0598-CR-HRK Pot Filler, Wall Mount, 8" Centers, Ceramas, 24" Double-Joint Nozzle, Heat-Resistant Kit
B-0598-CR-HRK Pot Filler, Wall Mount, 8" Centers, Ceramas, 24" Double-Joint Nozzle, Heat-Resistant Kit

    B-0598-CR-HRK Pot Filler, Wall Mount, 8" Centers, Ceramas, 24" Double-Joint Nozzle, Heat-Resistant Kit

    8" wall mount mixing faucet with polished chrome plated brass body, 24" double joint swing nozzle, on-off volume control outlet with insulated grip, heat resistant sleeves and o-rings kit, ceramic cartridges with check valves, lever handles and 1/2" NPT female inlets. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 180 F, Flow Rate: 9.55 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0598-CR-HRK
    • Product familyMixing Faucets
    • Product groupManual Faucets
    • TypeObject (single object)
    • Date of publishing2020-04-26
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit