Publish your products
B-7242-02 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose, Rear Trigger Water Gun
B-7242-02 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose, Rear Trigger Water Gun

    B-7242-02 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose, Rear Trigger Water Gun

    Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose, Rear Trigger Water Gun
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 200 F, Flow Rate: 3.70 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-7242-02
    • Product familyMixing Faucets
    • Product groupWashdown Solutions
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)62.5
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit