Publish your products
MPZ-8WLN-08 Mini PRU: 8" Wall Mount Base, B-0107, 8" Swivel Nozzle, Lever Handles, Wall Bracket
MPZ-8WLN-08 Mini PRU: 8" Wall Mount Base, B-0107, 8" Swivel Nozzle, Lever Handles, Wall Bracket

    MPZ-8WLN-08 Mini PRU: 8" Wall Mount Base, B-0107, 8" Swivel Nozzle, Lever Handles, Wall Bracket

    Mini PRU: 8" Wall Mount Base, B-0107, 8" Swivel Nozzle, Lever Handles, Wall Bracket
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F
    Technical specification
    • Unique ref.ts-brass-MPZ-8WLN-08
    • Product familyMixing Faucets
    • Product groupPre-Rinse Units
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (inches)22.12
    • Width (inches)12.62
    • Depth (inches)9.75
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12.2
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit