Publish your products
ComFlor® 225  - Steel composite decking for composite floors
ComFlor® 225  - Steel composite decking for composite floors
ComFlor® 225  - Steel composite decking for composite floors
ComFlor® 225  - Steel composite decking for composite floors
    Tata Steel
    Archived

    ComFlor® 225 - Steel composite decking for composite floors

    ComFlor® 225 is a high performance combined deep deck specifically designed for Slimdek® and all other integrated steel beam systems. These systems provide a reduced overall floor height with fewer steel beams, a counter intuitive result for such a deep profile. The inclusion of a re-entrant allows for easy service attachment and services can be concealed within the large profile void. The optimised profile design gives superb span capability combined with composite performance with a very small concrete usage.
    Technical specification
    • Unique ref.comflor225
    • Product familyComposite Floor Deck
    • Product groupComFlor
    • TypeObject (single object)
    • Date of publishing2016-06-03
    • Edition number1
    • Width (mm)600
    • Depth (mm)225
    Related
    • Material mainSteel
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Systems
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_30_12_85
    • Uniclass 2015 DescriptionStructural deck systems
    • OmniClass Number23-13 35 23 11 13
    • OmniClass TitleMetal Structural Floor Decks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit