Publish your products
ComFlor® 51+  - Steel composite decking for composite floors
ComFlor® 51+  - Steel composite decking for composite floors
ComFlor® 51+  - Steel composite decking for composite floors
ComFlor® 51+  - Steel composite decking for composite floors
    Tata Steel
    Archived

    ComFlor® 51+ - Steel composite decking for composite floors

    ComFlor® 51+ is a completely new profile that is the latest evolution of a long line of re-entrant profile design, the favoured profile shape for a vast number of projects in Britain since the 1970's. It provides a virtually flat soffit and the best available composite deck fire performance for both slab and beams. The new embossments give excellent composite slab strength characteristics and the classic re-entrant profile shape the most effective shear stud interaction. Dovetail grooves at 150mm centres provide the best possible anchorage for services underneath.
    Technical specification
    • Unique ref.comflor51
    • Product familyComposite Floor Deck
    • Product groupComFlor
    • TypeObject (single object)
    • Date of publishing2016-06-03
    • Edition number1
    • Width (mm)600
    • Depth (mm)51
    Related
    • Material mainSteel
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Systems
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_30_12_85
    • Uniclass 2015 DescriptionStructural deck systems
    • OmniClass Number23-13 35 23 11 13
    • OmniClass TitleMetal Structural Floor Decks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit