The plenum built with sintered expanded polyester is provided together with engines and rounded shutters.
The automatic managing of the shutter allows to the throttle to be settled in different prearranged position 0% - 33% - 66 % e 100%.
A by-pass compensates the air flow outgoing from the "Eolo" or "Mini Eolo" plenum, avoiding annoying noises.
The shockproof abs by-pass operates with the thrust of excess air due to the effect of the adjustable counter weight. A slight pressure is exerted on one side of the plenum. Make sure the aperture is directed downwards and the thrust of the bypass blade takes place by means of bolts. The counter weight is achieved by screwing nuts onto the bolts.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | Australia |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | New Zealand |
Andorra | Azerbaijan | Aruba | Benin | Brazil | |
Austria | Bahrain | Barbados | Botswana | Chile | |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | |
Bulgaria | Brunei | Canada | Central African Republic | French Guiana | |
Croatia | Cambodia | Caribbean Netherlands | Chad | Guyana | |
Cyprus | China | Cayman Islands | Côte d'Ivoire | Paraguay | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Democratic Republic of the Congo | Peru | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Djibouti | Suriname | |
Estonia | Georgia | Cuba | Egypt | Uruguay | |
Faroe Islands | Hong Kong | Curaçao | Equatorial Guinea | Venezuela | |
Finland | India | Dominica | Eritrea | ||
France | Indonesia | Dominican Republic | Eswatini | ||
Germany | Iran | El Salvador | Ethiopia | ||
Gibraltar | Iraq | Greenland | Gabon | ||
Greece | Israel | Grenada | Ghana | ||
Guernsey | Japan | Guadeloupe | Guinea | ||
Hungary | Jordan | Guatemala | Guinea-Bissau | ||
Iceland | Kazakhstan | Haiti | Kenya | ||
Ireland | Kuwait | Honduras | Lesotho | ||
Isle of Man | Kyrgyzstan | Jamaica | Liberia | ||
Italy | Laos | Martinique | Libya | ||
Jersey | Lebanon | Mexico | Madagascar | ||
Latvia | Macau | Montserrat | Malawi | ||
Liechtenstein | Malaysia | Nicaragua | Mali | ||
Lithuania | Maldives | Panama | Mauritania | ||
Luxembourg | Mongolia | Puerto Rico | Morocco | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mozambique | ||
Moldova | Nepal | Saint Lucia | Namibia | ||
Monaco | North Korea | Saint Pierre and Miquelon | Niger | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Nigeria | ||
Netherlands | Pakistan | Saint-Barthélemy | Republic of the Congo | ||
North Macedonia | Palestine | Sint Maarten | Rwanda | ||
Norway | Philippines | The Bahamas | Senegal | ||
Poland | Qatar | Trinidad and Tobago | Sierra Leone | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Somalia | ||
Romania | Singapore | U.S. Virgin Islands | South Africa | ||
Russia | South Korea | United States | South Sudan | ||
San Marino | Sri Lanka | Sudan | |||
Serbia | Syria | Tanzania | |||
Slovakia | Taiwan | Uganda | |||
Slovenia | Tajikistan | Zambia | |||
Spain | Thailand | Zimbabwe | |||
Svalbard and Jan Mayen | Türkiye | ||||
Sweden | Turkmenistan | ||||
Switzerland | United Arab Emirates | ||||
Ukraine | Uzbekistan | ||||
United Kingdom | Vietnam | ||||
Vatican City | Yemen |