POLARIS 4X (WI-FI) CONTROL UNIT WITH COMMUNICATION PROTOCOLS AND APP, INTEGRATED WITH ALEXA AND GOOGLE HOME VOICE CONTROLSPOLARIS 4X (WI-FI) CONTROL UNIT WITH COMMUNICATION PROTOCOLS AND APP, INTEGRATED WITH ALEXA AND GOOGLE HOME VOICE CONTROLS
View previous images
View next images

POLARIS 4X (WI-FI) CONTROL UNIT WITH COMMUNICATION PROTOCOLS AND APP, INTEGRATED WITH ALEXA AND GOOGLE HOME VOICE CONTROLS

The Polaris 4X control unit is part of the new generation tools to manage your smart home. With the latest update we have included the following functions:

Google Home and Alexa voice commands through the smart speaker devices developed by Amazon and Google (not provided by Tecnosystemi);

Integrated Wi-Fi module which allows to manage your installation thank to the Pro Air Multi Zone app (available for free) and voice commands;

Over 30 communication protocols which allows to the Polaris 4X control unit to talk with every canalized machine in the market. To do this Tecnosystemi supplies also the IR transmitter which will be located right in front of the canalized unit receiver;

Management of the dehumidification phase during "floor cooling". In relation to humidity percentage settled, the system turns on the dehumidification to avoid unwanted condensation on the floor;

Window contact / badge presence. Ideal system to your Hotel or B&B, the Polaris 4X will automatically turn off the system while badge is not in the room or if window is left opened.

As the previous version of control unit, also with the Polaris 4X, if the producer of your canalized unit does not consider the wireless control element, you can easily manage the machine with the Pro Air system thank to the on-off contact (in this case, check with the manufacturer of your machine if it is necessary to use a communication interface).

Powered at 230 Vac 50/60 Hz, the control unit manages up to 16 zones and allows the regulation of the dampers, grilles or electronic by-pass (if present) available in Tecnosystemi catalog. Furthermore, by means of the relay module always controlled by the same Polaris 4X control unit, it is possible to manage radiant systems with solenoid valves and fan coil. Each zone will be managed by our thermostats: cabled (Stealth 2X) or radio frequency (Discovery 2X, Mini Discovery 2X and Lem Room Probe).

Specification
    • Power supply: 230 Vac - 50/60 Hz
    • Data transmission: RF at 868 MHz or via 4-pole cable
    • Rf signal range: 100 mt max between it and the chrono-thermostat
    • Display: lcd 3” back-lit
    • Membrane configuration keypad
    • No.1 Output for ducted on-off management
    • No.1 Output for the on-off management of dehumidification in floor cooling with solenoid valve
    • Management of dehumidification in "cooling" function on the floor with solenoid valve
    • Set up for use of the window contact (p. 51)
    • Set for control of the proair system via voice commands
    • Dimensions: l 160 x h 90 x d 34mm
    • Installation: mounted on wall or din rail
    • 3 On/off inputs
    • Out1 and Out2 outputs for the management of dampers, outlets and relay module via 8-pole telephone cable with RJ45 plug connector (provided by Tecnosystemi)
    • Over 30 integrated communication protocols
    • Wi-Fi module to manage the system from the Pro Air Multi Zona app
    • Bootloader function use for firmware updating of the control un
Technical specification
  • Unique ref.polaris-4x-wi-fi-control-unit-with-communication-protocols-and-app-integrated-with-alexa-and-google-home-voice-controls
  • Collection setGALAXY
  • CollectionCONTROL UNIT WITH COMMUNICATION PROTOCOLS
  • TypeObject (single object)
  • Date of publishing2021-06-15
  • Edition number1
  • Height (mm)90
  • Width (mm)160
  • Depth (mm)30
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass TitleHVAC Controls
  • OmniClass Number23-27 15 23

Region availability

Europe Asia North America Africa South America Oceania
Albania
Brunei
Trinidad and Tobago
Egypt
Argentina
Australia
Macedonia (FYROM)
Cambodia
Turks and Caicos Islands
Mauritania
Bolivia
New Zealand
Malta
China
U.S. Virgin Islands
Morocco
Brazil
Moldova
Christmas Island
United States
Guinea
Chile
Monaco
Cocos (Keeling) Islands
The Bahamas
Sierra Leone
Colombia
Montenegro
Georgia
Sint Maarten
Côte d'Ivoire
Ecuador
Netherlands
Hong Kong
Saint Vincent and the Grenadines
Ghana
French Guiana
Norway
India
Saint-Barthélemy
Burkina Faso
Guyana
Poland
Indonesia
Costa Rica
Benin
Paraguay
Portugal
Japan
Cuba
Liberia
Peru
Romania
British Indian Ocean Territory
Curaçao
Senegal
Suriname
Luxembourg
Kazakhstan
Dominica
Mali
Uruguay
Russia
Laos
Dominican Republic
Guinea-Bissau
Venezuela
Serbia
Macau
El Salvador
Central African Republic
Falkland Islands (Islas Malvinas)
Slovakia
Malaysia
Greenland
South Sudan
Slovenia
Maldives
Grenada
Eritrea
Spain
Mongolia
Guadeloupe
Somalia
Svalbard and Jan Mayen
Myanmar (Burma)
Guatemala
Kenya
Sweden
Nepal
Collectivity of Saint Martin
Uganda
Switzerland
North Korea
Haiti
Gabon
Ukraine
Pakistan
Jamaica
Republic of the Congo
Vatican City
Philippines
Martinique
Rwanda
Åland Islands
Kyrgyzstan
Mexico
Burundi
San Marino
Singapore
Montserrat
Cameroon
United Kingdom
Bhutan
Nicaragua
Niger
Lithuania
Azerbaijan
Panama
Sudan
Latvia
Afghanistan
Puerto Rico
Nigeria
Andorra
Bahrain
Saint Kitts and Nevis
Algeria
Austria
Iran
Saint Lucia
Libya
Belarus
Iraq
Saint Pierre and Miquelon
Ethiopia
Belgium
Israel
Honduras
Equatorial Guinea
Bosnia and Herzegovina
Bangladesh
Cayman Islands
Lesotho
Bulgaria
Jordan
Canada
Namibia
Croatia
Lebanon
Caribbean Netherlands
South Africa
Cyprus
Oman
Anguilla
Botswana
Czech Republic
Palestine
Antigua and Barbuda
Zimbabwe
Denmark
Qatar
Aruba
Zambia
Liechtenstein
Saudi Arabia
Barbados
Tanzania
Estonia
Syria
Belize
Democratic Republic of the Congo
Finland
Turkey
Bermuda
Angola
Germany
United Arab Emirates
British Virgin Islands
Mozambique
Gibraltar
Yemen
Malawi
Greece
Armenia
Madagascar
Guernsey
Kuwait
Chad
Hungary
South Korea
Swaziland
Iceland
Taiwan
Djibouti
Isle of Man
Sri Lanka
Italy
Tajikistan
Jersey
Thailand
Faroe Islands
Turkmenistan
Ireland
Uzbekistan
France
Vietnam