SIRIO DEVIO 3.0 POINT "T" SHAPED AIR FLOW DEFLECTOR WITH MOTORIZED DAMPER

SIRIO DEVIO 3.0 POINT "T" SHAPED AIR FLOW DEFLECTOR WITH MOTORIZED DAMPER

The "Sirio Devio 3.0 Point" shaped air flow deflector with motorized damper is used to divert the air flow from one room. This item is managed by an on/off contact.

For example, in a home the air flow can be diverted from the living area to the bedroom and/or vice versa in order to move the flow in the desired room.

The dumper "Sirio Devio 3.0 Point" can be managed by:

  • · On/off switch
  • · Any ambient chrono-thermostat on the market (ideal for regulating ambient temperature) with on/off contact
  • · Integration with home automation system through on/off contact
Specification
    • Made of expanded sintered polystyrene
    • Thermal conductivity: 0.030/0.033 W/mk, as per EN 12667/en 12939
    • Steam resistance 40/70µ, as per EN 12086
    • Operating temperature -30°/+90°
    • % Volume water absorption <5, as per EN 12087
    • Euroclass reaction to fire as for EN-iso-11925-2
    • Polystyrene thermal performance 30mm thick 0.95m2k/w
    • Auxiliary in/out contact
    • Power supply: 230V (power supply included)
    • Control: on/off contact
    • Damper movement: lh/rh
    • Auxiliary outlet contact: on/off
    • Wheeled pull-out motor for easy maintenance
    • Multidiameter: ø200/150mm
    • Suspended hook-on system
Technical specification
  • Unique ref.sirio-devio-3-0-point-t-shaped-air-flow-deflector-with-motorized-damper
  • Collection setGALAXY
  • CollectionRiscaldamento, ventilazione e condizionamento - Canalizzazione
  • TypeAssembly (multiple objects)
  • Date of publishing2021-06-15
  • Edition number1
  • Height (mm)280
  • Width (mm)472
  • Depth (mm)398
Related
  • Material mainPolystyrene (EPS)
  • Material secondaryABS
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass TitleHVAC Dampers
  • OmniClass Number23-33 29 00

Region availability

Europe Asia North America Africa South America Oceania
Albania
Brunei
Trinidad and Tobago
Egypt
Argentina
Australia
Macedonia (FYROM)
Cambodia
Turks and Caicos Islands
Mauritania
Bolivia
New Zealand
Malta
China
U.S. Virgin Islands
Morocco
Brazil
Moldova
Christmas Island
United States
Guinea
Chile
Monaco
Cocos (Keeling) Islands
The Bahamas
Sierra Leone
Colombia
Montenegro
Georgia
Sint Maarten
Côte d'Ivoire
Ecuador
Netherlands
Hong Kong
Saint Vincent and the Grenadines
Ghana
French Guiana
Norway
India
Saint-Barthélemy
Burkina Faso
Guyana
Poland
Indonesia
Costa Rica
Benin
Paraguay
Portugal
Japan
Cuba
Liberia
Peru
Romania
British Indian Ocean Territory
Curaçao
Senegal
Suriname
Luxembourg
Kazakhstan
Dominica
Mali
Uruguay
Russia
Laos
Dominican Republic
Guinea-Bissau
Venezuela
Serbia
Macau
El Salvador
Central African Republic
Falkland Islands (Islas Malvinas)
Slovakia
Malaysia
Greenland
South Sudan
Slovenia
Maldives
Grenada
Eritrea
Spain
Mongolia
Guadeloupe
Somalia
Svalbard and Jan Mayen
Myanmar (Burma)
Guatemala
Kenya
Sweden
Nepal
Collectivity of Saint Martin
Uganda
Switzerland
North Korea
Haiti
Gabon
Ukraine
Pakistan
Jamaica
Republic of the Congo
Vatican City
Philippines
Martinique
Rwanda
Åland Islands
Kyrgyzstan
Mexico
Burundi
San Marino
Singapore
Montserrat
Cameroon
United Kingdom
Bhutan
Nicaragua
Niger
Lithuania
Azerbaijan
Panama
Sudan
Latvia
Afghanistan
Puerto Rico
Nigeria
Andorra
Bahrain
Saint Kitts and Nevis
Algeria
Austria
Iran
Saint Lucia
Libya
Belarus
Iraq
Saint Pierre and Miquelon
Ethiopia
Belgium
Israel
Honduras
Equatorial Guinea
Bosnia and Herzegovina
Bangladesh
Cayman Islands
Lesotho
Bulgaria
Jordan
Canada
Namibia
Croatia
Lebanon
Caribbean Netherlands
South Africa
Cyprus
Oman
Anguilla
Botswana
Czech Republic
Palestine
Antigua and Barbuda
Zimbabwe
Denmark
Qatar
Aruba
Zambia
Liechtenstein
Saudi Arabia
Barbados
Tanzania
Estonia
Syria
Belize
Democratic Republic of the Congo
Finland
Turkey
Bermuda
Angola
Germany
United Arab Emirates
British Virgin Islands
Mozambique
Gibraltar
Yemen
Malawi
Greece
Armenia
Madagascar
Guernsey
Kuwait
Chad
Hungary
South Korea
Swaziland
Iceland
Taiwan
Djibouti
Isle of Man
Sri Lanka
Italy
Tajikistan
Jersey
Thailand
Faroe Islands
Turkmenistan
Ireland
Uzbekistan
France
Vietnam